IESNA:LM-63-2002
[TEST]P943540
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31904
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2910.3 2892 2853.9 2820.7 2812.4 2815.8 2825.7 2844 2860.5 2865.5
2867.2 2892 2943.5 3028 3169 3368 3610.1 3901.9 4275.1 4719.5
5223.6 5840.5 6588.4 7439.1 8354.4 9337.8 10281.4 10720.8 10077.4 7787.3
4236.9 1195.6 366.5 217.2 124.4 51.4 0
2910.3 2900.3 2860.5 2827.4 2819.1 2820.7 2830.7 2848.9 2863.9 2868.8
2872.1 2898.7 2948.4 3038 3175.6 3376.3 3621.7 3915.2 4298.3 4742.7
5263.4 5898.5 6676.2 7508.7 8440.7 9448.9 10372.6 10770.5 9976.2 7613.2
4039.6 1121 354.9 199 116.1 46.4 0
2910.3 2897 2858.9 2824.1 2809.1 2810.8 2815.8 2825.7 2832.3 2839
2848.9 2877.1 2930.2 3014.8 3154.1 3338.1 3573.6 3852.2 4212 4651.5
5200.4 5886.9 6692.8 7588.3 8516.9 9502 10432.3 10916.5 10327.8 8223.4
4882 1800.9 480.9 238.8 141 54.7 0
2910.3 2890.4 2853.9 2815.8 2795.9 2790.9 2794.2 2795.9 2795.9 2807.5
2824.1 2855.6 2908.6 2991.5 3110.9 3286.7 3520.5 3805.8 4165.6 4603.4
5197.1 5906.8 6812.2 7832.1 8876.8 9901.6 10858.4 11399 11100.5 9545.1
6553.5 3170.6 955.2 348.2 169.1 53.1 0
2910.3 2890.4 2855.6 2815.8 2790.9 2785.9 2789.2 2789.2 2789.2 2802.5
2832.3 2860.5 2905.3 2976.6 3084.4 3246.9 3482.4 3775.9 4137.4 4598.4
5207 6017.9 7064.3 8303 9576.6 10717.5 11637.8 12221.5 12291.2 11495.2
9167 5513.8 2341.5 597 200.7 46.4 0
2910.3 2885.4 2850.6 2810.8 2784.3 2779.3 2784.3 2790.9 2790.9 2804.2
2835.7 2858.9 2893.7 2970 3084.4 3246.9 3475.8 3775.9 4144 4629.9
5265 6137.3 7308.1 8735.8 10185.2 11443.8 12365.8 13052.3 13473.6 13204.9
11445.5 8036 3848.9 1208.9 257 59.7 0
2910.3 2890.4 2853.9 2812.4 2785.9 2779.3 2782.6 2789.2 2789.2 2802.5
2832.3 2863.9 2908.6 2981.6 3094.4 3260.2 3492.3 3784.2 4149 4610
5218.6 6031.2 7082.5 8303 9563.3 10729.1 11690.9 12360.8 12450.4 11574.8
9377.6 5726.1 2250.3 580.4 167.5 44.8 0
2910.3 2893.7 2858.9 2817.4 2790.9 2784.3 2789.2 2794.2 2799.2 2812.4
2834 2868.8 2925.2 3009.8 3130.8 3298.3 3535.5 3824 4183.8 4634.9
5231.9 5984.7 6895.1 7888.5 8905 9931.5 10904.9 11450.4 11077.3 9619.7
6740.9 3240.3 966.8 363.2 172.5 53.1 0
2910.3 2898.7 2862.2 2822.4 2800.8 2797.5 2804.2 2817.4 2829 2840.6
2855.6 2885.4 2943.5 3034.7 3170.6 3358 3591.8 3875.4 4230.3 4659.8
5203.7 5878.6 6669.6 7533.6 8435.7 9410.8 10369.2 10851.8 10344.4 8603.2
5435.9 2135.9 611.9 291.9 155.9 63 0
2910.3 2902 2863.9 2824.1 2805.8 2804.2 2815.8 2839 2858.9 2870.5
2882.1 2911.9 2966.7 3059.5 3202.1 3402.8 3648.2 3945.1 4309.9 4751
5261.7 5896.9 6628.2 7449 8321.3 9288 10208.4 10569.9 9886.7 7674.5
4205.4 1266.9 386.4 195.7 104.5 41.5 0
2910.3 2900.3 2863.9 2824.1 2805.8 2805.8 2817.4 2839 2860.5 2870.5
2880.4 2905.3 2961.7 3049.6 3190.5 3386.2 3630 3940.1 4306.6 4724.4
5226.9 5835.5 6563.5 7389.3 8221.8 9188.5 10128.8 10573.2 9996.1 7905
4479 1407.9 407.9 212.3 109.4 38.1 0
